Rotary Hammer Drill 2system 38mm - AZC03-38

Brand :
DCA
Caution
Product Description
[Features]:
1. Designed for industrial use and building construction.
2. Made from high-quality, durable materials.
3. Long-lasting.
4. Mostly used for drilling cement, concrete, and walls.
5. Easy to use, faster than using an electric drill.
6. Product details can be seen in the product image.
FEATURES:
- Safety clutch function;
- 2-Mode operation, rotary hammer and demolition;
- SDS-MAX.
| Rated Power Input | 1100W |
| Impact Energy | 7.9J |
| No-load Speed | 320r/min |
| Rated Impact Frequency | 2900/min |
| Max. Drilling Capacity (Concrete) | Φ38mm |
| Net Weight | 6.2kg |