Rotary Hammer Drill 2system 900w - AZC10-26S

Brand :
DCA
Caution
Product Description
[Features]:
1. The machine is made from high-quality materials. The drill is of standard quality and has full power efficiency.
2. The handle is comfortable to hold, easy to use, and works quickly. The ventilation holes help dissipate heat well.
3. Safe to use.
4. It is a tool that will help you repair various equipment in your home.
AZC10-26S
Features1. 2-Mode operation;
Accessories & Package
| Specification | Details |
|---|---|
| Rated Power Input | 900W |
| Impact Energy | 3.66 J |
| No-load Speed | 800 r/min |
| Rated Impact Frequency | 4000/min |
| Max. Drilling Capacity | Concrete: Φ26mm |
| Net Weight | 4.5 kg |
Features
1. 2-Mode operation;
2. Max. Concrete Drilling Φ26mm.
Accessories & Package