Rotary Hammer Drill 3system 26mm - AZC05-26B

Brand :
DCA
Caution
Product Description
[Features]:
1. Designed for industrial use and building construction.
2. Made from high-quality, durable materials.
3. Long-lasting.
4. Mostly used for drilling cement, concrete, and walls.
5. Easy to use and faster than using an electric drill.
AZC800-26Q
Features1. 800w high-quality motor;
| Specification | Details |
|---|---|
| Rated Power Input | 800W |
| Impact Energy | 2.7 J |
| No-load Speed | 0-1100 r/min |
| Rated Impact Frequency | 0-4000/min |
| Max. Drilling Capacity | Concrete: Φ26mm |
| Net Weight | 2.9 kg |
Features