Rotary Hammer Drill Cordless 20V - ADZC02-26(EM)

Brand :
DCA
Caution
Product Description
[Features]:
1. Power: 20V
2. Battery: Li-lon 18V
4.0 AH
3. Idle speed: 0-110 rpm
4. Beat rate per minute: 0-4900 / min
5. Drilling capacity: Concrete 24 mm. / Steel 12 mm. / Wood 28 mm.
6. Full charge time: 90 minutes
7. Net weight:
3.1 kg.