Rotary Hammer Drill Cordless 20V - ADZC04-24(DM)

Brand :
DCA
Caution
Product Description
[Features]:
1. Brushless motor
2. 3 working modes: drill, rotary drill and impact drill
3. Electronic constant speed control
4. Mechanical and electronic clutch design * Battery: 20V MAX
5.0Ah * Impact power:
2.7J * Idle speed: 0-1000r/min * Impact frequency rate: 0-4500/min * Max. drilling capacity: Concrete: 24mm / Steel: 13mm / Wood: 28mm * Net weight:
3.2kg
ADZC04-24(TYPE FK/EM/DM/Z)
Features
1. Brushless motor;
2. 3-Mode operation, drill, rotary hammer and demolition;
3. Electronic constant speed control;
4. Mechanical and electronic clutch design.
Accessories & Package
FK: 5.0Ah×2(4A Charger),
BM: 4.0Ah×2(2A Charger),
DM: 4.0Ah×1(2A Charger)
Auxiliary Handle, Depth Gauge, Plastic Case Packing
| Specification | Details |
|---|---|
| Battery | 20V MAX/5.0Ah × 2 / 4.0Ah × 2 / 4.0Ah × 1 / Solo |
| Impact Energy | 2.7 J |
| No-load Speed | 0-1000 r/min |
| Rated Impact Frequency | 0-4500/min |
| Max. Drilling Capacity | Concrete: φ24mm |
| Steel: φ13mm | |
| Wood: φ28mm | |
| Net Weight | 3.2 kg / 3.2 kg / 3.2 kg / 2.6 kg |
Features
1. Brushless motor;
2. 3-Mode operation, drill, rotary hammer and demolition;
3. Electronic constant speed control;
4. Mechanical and electronic clutch design.
Accessories & Package
FK: 5.0Ah×2(4A Charger),
BM: 4.0Ah×2(2A Charger),
DM: 4.0Ah×1(2A Charger)
Auxiliary Handle, Depth Gauge, Plastic Case Packing