Rotary Hammer Drill Cordless12V 12mm - ADZC13(Z) (Not include Battery)

Brand :
DCA
Caution
Product Description
[Features]:
1. Impact drilling, concrete chiseling, and normal drilling.
2. Brushless DC motor, high torque, light weight, no need to change carbon brushes.
3. Built-in brake, release the switch and the machine stops immediately.
4. Designed for industry, made from grade A materials.
5. Product details can be seen in the product image.
FEATURES:
- 3-Mode operation, screwdriver, drill and rotary hammer;
- SDS-PLUS quick change chuck;
- Adjustable speed, LED light, Forward and reverse rotation.
| Impact Energy | 1.0J |
| No-load Speed | 0-900r/min |
| Rated Impact Frequency | 0-5600/min |
| Max. Drilling Capacity (Steel) | Φ8mm |
| Max. Drilling Capacity (Wood) | Φ10mm |
| Max. Drilling Capacity (Concrete) | Φ12mm |
| Net Weight | 1.3kg |