Cordless brushless driver drill 12V - ADKIT25(EK)

Caution
Product Description
[Features]:
1. Impact Drill:
- Two-speed gear system (0-460 and 0-1600 rpm) with mechanical adjustment
- Ideal for a variety of drilling, screwdriving, and impact drilling applications
- Impact Driver:
- Compact and ergonomic design
- Only 125 mm long and weighs only 0.7 kg
3. Technology:
- Electronically controlled brushless motor
- Optimized battery power efficiency
- Extends runtime by up to 50%
DCA ADJZ23-10i Cordless Brushless Hammer Drill Driver
FEATURES:
- Brushless Motor
- Rubber-covered Handle
- 20+2 torque setting
- 2-speed
| Battery | 12V Max |
| Max. Chucking Capacity | 10mm |
| No-load Speed (Low) | 0-460r/min |
| No-load Speed (High) | 0-1600r/min |
| Max. Drilling Dia. (Steel) | Φ10mm |
| Max. Drilling Dia. (Wood) | Φ20mm |
| Max. Drilling Dia. (Wood) | Φ8mm |
| Torque Setting | 20+2 |
| Max. Torque | 35N·m |
| Max.Screw Dia. | 7mm |
| Impact Frequency | 0-24000/min |