Hammer Drill 10mm 500w - AZJ04-13 TK

Caution
Product Description
[Features]:
1. Cordless, brushless impact drill.
2. For general drilling, wood, metal, brick, tightening screws or nuts, and suitable for repair work, furniture work, assembly work or various DIY work.
3. Has a brushless motor impact system.
4. Can adjust the speed to 2 levels.
5. Has an LED light for lighting when using in insufficient light.
6. Product details can be seen in the product image.
FEATURES:
- Match different hand tools and accessories, suitable for various applications.
| Rated Power Input | 500W |
| No-load Speed | 0-2600 r/min |
| Rated Impact Frequency | 0-41600/min |
| Max. Drilling Capacity ( Steel ) | Φ10mm |
| Max. Drilling Capacity ( Concrete ) | Φ13mm |
| Max. Drilling Capacity ( Wood ) | Φ25mm |