Hammer Drill 13mm 550w - AZJ03-13

Brand :
DCA
Caution
Product Description
[Features]:
1. Tools used for repairs and various structural works.
2. For drilling wood, steel, cement or hammer drilling.
3. Convenient to use, providing excellent efficiency. Can adjust the speed as needed.
4. The machine is made from good quality materials, durable, through a standard manufacturing process.
5. Product details can be seen in the product image.
AZJ03-13
Features
Adjustable speed, Forward and reverse rotation.
Accessories & Package
Auxiliary Handle,
Depth Gauge,
Chuck Wrench,
Carbon Brush,
Color Box Packing
| Specification | Details |
|---|---|
| Rated Power Input | 500W |
| No-load Speed | 0-1450 r/min |
| Rated Impact Frequency | 0-18850/min |
| Max. Drilling Capacity | Steel: Φ13mm |
| Concrete: Φ13mm | |
| Wood: Φ20mm | |
| Net Weight | 2.5 kg |
Features
Adjustable speed, Forward and reverse rotation.
Accessories & Package
Auxiliary Handle,
Depth Gauge,
Chuck Wrench,
Carbon Brush,
Color Box Packing