Hammer Drill 13mm 710w - AZJ06-13

Brand :
DCA
Caution
Product Description
[Features]:
1. For use in drilling materials such as wood, steel, cement
2. Durable, easy to drill
3. The machine can adjust to 2 working modes
4. Both normal drilling and impact drilling
5. Adjust the working mode on the top of the machine, adjust left - right on the drill handle
6. Product details can be seen in the product picture.
AZJ06-13
Features2. Two functions: Applicable to various working conditions;
Accessories & Package
| Specification | Details |
|---|---|
| Rated Power Input | 710W |
| No-load Speed | 0-3000 r/min |
| Rated Impact Frequency | 0-48000/min |
| Max. Drilling Capacity | Steel: Φ10mm |
| Brick Wall: Φ13mm | |
| Wood: Φ22mm | |
| Net Weight | 1.6 kg |
Features
1. Rubberized soft handle: Anti-vibrations and anti-slip, provide comfortable grip;
2. Two functions: Applicable to various working conditions;
3. 710W powerful motor;
4. 13mm metal chuck: sturdy and durable.
Accessories & Package