Hammer Drill 13mm 720w - AZJ20

Brand :
DCA
Caution
Product Description
[Features]:
1. Tools and equipment used for repairs and various structural works.
2. For drilling wood, steel, cement, or hammer drilling.
3. Convenient to use, excellent efficiency, can adjust the speed as needed.
4. The machine is made from good quality materials, durable, through a standard manufacturing process.
AZJ20
Features
1. 2-speed mechanical speed control;
2. Rubber-covered handle;
3. Adjustable speed, Forward and reverse rotation.
Accessories & Package
Auxiliary Handle, Depth Gauge, Chuck Wrench, Carbon Brush, Color Box Packing
| Specification | Low Speed | High Speed |
|---|---|---|
| Rated Power Input | 720W | |
| No-load Speed | 0-1150 r/min | 0-2800 r/min |
| Rated Impact Frequency | 0-23000/min | 0-56000/min |
| Max. Drilling Capacity | Concrete: Φ20mm | |
| Steel: Φ13mm | Φ8mm | |
| Wood: Φ40mm | Φ25mm | |
| Net Weight | 2.4 kg |
Features
1. 2-speed mechanical speed control;
2. Rubber-covered handle;
3. Adjustable speed, Forward and reverse rotation.
Accessories & Package
Auxiliary Handle, Depth Gauge, Chuck Wrench, Carbon Brush, Color Box Packing