Hammer Drill Cordless 13mm - ADJZ2055i(AM)

Brand :
DCA

Caution

    Product Description

    [Features]:
    1. Brushless motor delivers a maximum torque of 60 Nm.
    2. 18+2 torque settings: for a wide range of applications.
    3. 13mm metal geared drill chuck: durable.
    4. 2-speed setting: high torque for screwdriving. High-speed drilling
    Battery: 20V MAX/
    2.0Ah x 2
    Maximum power: 400W
    Maximum drill chuck capacity: Φ13mm
    Idle speed: 1st gear: 0-500rpm
    Idle speed: 2nd gear: 0-1900rpm
    Rated impact frequency: 0-28500rpm
    Maximum drilling diameter: Steel: Φ13mm
    Maximum drilling diameter: Brick: Φ13mm
    Maximum drilling diameter: Wood: Φ35mm
    Torque settings: 18+2
    Torque: 55Nm
    Net weight: [Features]:
    1.6kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat