Hammer Drill Cordless 20v - ADJZ2050i (Z) (Not include Battery)

Caution
Product Description
[Features]:
1. Cordless, brushless impact drill.
2. For general drilling, wood, metal, brick, tightening screws or nuts, and suitable for repair work, furniture work, assembly work or various DIY work.
3. Has a brushless motor impact system.
4. Can adjust the speed to 2 levels.
5. Has an LED light for lighting when using in insufficient light.
6. Product details can be seen in the product image.
FEATURES:
- Brushless motor, more powerful and efficient
- Ultra-compact body, more comfortable to hold
- Soft start function, more smooth operation
- 2-speed adjustment, meet different requirements.
| Max. Chucking Capacity | 13mm |
| Rated Impact Frequency | 0-27000/min |
| No-load Speed (1st gear) | 0-550r/min |
| No-load Speed (2nd gear) | 0-1800r/min |
| Max. Drilling Dia. (Steel) | Φ13mm |
| Max. Drilling Dia. (Brick wall) | Φ13mm |
| Max. Drilling Dia. (Wood) | Φ32mm |
| Torque Setting | 20+2 |
| Max. Torque | 50N.m |
| Net Weight | 1.28kg |