Hammer Drill 550w - AZJ02-13

Caution
Product Description
[Features]:
1. For use in drilling materials such as wood, steel, cement
2. Durable, easy to drill
3. The machine can adjust to 2 working modes
4. Both normal drilling and impact drilling
5. Adjust the working mode on the top of the machine, adjust left - right on the drill handle
6. Product details can be seen in the product picture.
FEATURES:
- Half structure
- Two functions: drill and impact Drill
- Adjustable speed, Forward and reverse rotation.
| Rated Power Input | 500W |
| No-load Speed | 0-2600r/min |
| Rated Impact Frequency | 0-41600/min |
| Max. Drilling Capacity ( Steel ) | Φ10mm |
| Max. Drilling Capacity ( Concrete ) | Φ13mm |
| Max. Drilling Capacity ( Wood ) | Φ25mm |
| Net Weight | 2.0kg |
WHAT'S IN THE BOX:
1 x DCA AZJ02-13 Electric Impact / Hammer Drill (500W)
1 x Auxiliary Handle
1 x Depth Gauge
1 x Chuck Wrench
1 x Carbon Brush