Hammer Drill 710w - AZJ16

Brand :
DCA
Caution
Product Description
[Features]:
1. For use in drilling materials such as wood, steel, cement
2. Durable, easy to drill
3. The machine can adjust to 2 working modes
4. Both normal drilling and impact drilling
5. Adjust the working mode on the top of the machine, adjust left - right on the drill handle
6. Product details can be seen in the product picture.
AZJ16
Features
1. 710W high power;
2. Two functions: drill and impact Drill;
3. High strength plastic gear box, Rubber-covered handle;
4. Adjustable speed, Forward and reverse rotation.
Accessories & Package
Auxiliary Handle, Depth Gauge, Chuck Wrench, Carbon Brush, Color Box Packing
| Specification | Details |
|---|---|
| Model | AZJ16 |
| Rated Power Input | 710W |
| No-load Speed | 0-3000 r/min |
| Rated Impact Frequency | 0-45000/min |
| Max. Drilling Capacity | Steel: Φ13mm |
| Concrete: Φ16mm | |
| Wood: Φ30mm | |
| Net Weight | 2.0 kg |
Features
1. 710W high power;
2. Two functions: drill and impact Drill;
3. High strength plastic gear box, Rubber-covered handle;
4. Adjustable speed, Forward and reverse rotation.
Accessories & Package
Auxiliary Handle, Depth Gauge, Chuck Wrench, Carbon Brush, Color Box Packing