Hammer Drill Cordless 10mm - ADJZ23-10i (EK)

Caution
Product Description
[Features]:
1. Brushless Motor
2. Rubber-Covered Handle
3. 20+2 Torque Settings
4. 2 Speed Settings
Battery: 12V MAX/
2.0Ah x 2
Maximum Clamping Capacity: 10mm
Maximum Screw Diameter: 7mm
Impact Frequency: 0-24,000 rpm
Idle Speed: Low: 0-460 rpm
Idle Speed: High: 0-1600 rpm
Maximum Drilling Diameter: Steel: Φ10mm
Maximum Drilling Diameter: Wood: Φ20mm
Maximum Drilling Diameter: Brick: Φ8mm
Torque Settings: 20+2
Maximum Torque: 35 Nm
Net Weight: [Features]:
1.0 kg
| Specification | Details |
|---|---|
| Battery | 12V MAX/2.0Ah × 2 / Solo |
| Max. Chucking Capacity | 10mm |
| Max. Screw Dia. | 7mm |
| Impact Frequency | 0-24000/min |
| No-load Speed | Low: 0-460 r/min |
| High: 0-1600 r/min | |
| Max. Drilling Dia. | Steel: Φ10mm |
| Wood: Φ20mm | |
| Brick Wall: Φ8mm | |
| Torque Setting | 20+2 |
| Max. Torque | 35 N·m |
| Net Weight | 1.0 kg / 0.8 kg |
Features
1. Brushless Motor
2. Rubber-covered Handle3. 20+2 torque setting
4.2-speed
Accessories & Package
Battery Charger, 2.0Ah Battery Pack (2pcs), Double-end Driver Bit,
Plastic Case Packing