Hammer Drill (Set) 710w - AZJ16T

Brand :
DCA
Caution
Product Description
[Features]:
1. Input power 710W
2. Impact rate 0-45000/min
3. Drilling steel 13mm
4. Drilling concrete 16mm
5. Drilling wood 30mm
6. Weight
2.0kg
FEATURES:
- 710W high power;
- Two functions: drill and impact Drill;
- High strength plastic gear box, Rubber-covered handle;
- Adjustable speed, Forward and reverse rotation.
| Rated Power Input | 710W |
| No-load Speed | 0-3000r/min |
| Rated Impact Frequency | 0-45000/min |
| Max. Drilling Capacity | Steel:Φ13mm / Concrete:Φ16mm / Wood:Φ30mm |
WHAT'S IN THE BOX:
- DCA AZJ16T Impact Drill
- Manual Screwdriver Handle
- 25mm Screwdriver Bit Set
- Bits Holder
- Utility Knife
- Wire Cutter
- Claw Hammer
- Adjustable Wrench
- Hammer Drill Bit Set
- Twist Drill Bit & Screwdriver Bit Set
- Socket Set
- Expension Screw Set
- Tape Measure 3m
- Auxiliary Handle
- Depth Gauge
- Chuck Wrench
- Carbon Brush
- Plastic Case Packing