Hammer Drill Cordless 20V - ADJZ2035i13 (ADM)

Brand :
DCA

Caution

    Product Description

    [Features]:
    1. Maximum torque: 40 Nm
    3. 18+2 torque settings: Suitable for different working conditions
    4. 2-speed adjustment: Meets different needs
    4. Rubberized handle
    Battery: 20V MAX/
    2.0Ah x 1/
    2.0Ah x 2/Solo
    Maximum power: 220W
    Maximum clamping capacity: 13mm
    Maximum screw diameter: 7mm
    Impact frequency: 0-22,500rpm
    Idle speed: 1st gear: 0-400rpm
    Idle speed: 2nd gear: 0-1500rpm
    Maximum drilling diameter: Steel: Φ13mm
    Maximum drilling diameter: Brick: Φ8mm
    Maximum drilling diameter: Wood: Φ20mm
    Torque settings: 18+2
    Maximum power and torque: 40 Nm
    Net weight: [Features]:
    1.3 kg

    ADJZ2035(TYPE ADM/AM/Z)

    Battery:                                                                                       20VMAX/2.0Ah×1/2.0Ah×2/Solo
    Max. Power Output:                                                                                                             220W
    Max. Chucking Capacity:                                                                                                    10mm
    No-load Speed:                                                                           1st gear                     0-400/min
                                                                                                       2nd gear                   0-1500/min

    Max. Drilling Dia.:                                                                             Steel                        Φ10mm
                                                                                                            Wood                        Φ20mm
    Torque Setting:                                                                                                                      18+1               
    Max. Torque:                                                                                                                       40N.m
    Net Weight:                                                                                                           1.25/1.25/0.9kg


    Features

    1. 40N.m Max torque: Efficient output; 
    2.18+1 torque setting: Applicable to different working conditions;
    3. 2-speed adjustment: Meet different requirements.


    Accessories & Package

    Belt Cilp, Driver Bit, Plastic Case Packing(Except Type Z)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat