Core Drills 130mm - AZZ02-130

Brand :
DCA

Caution

    Product Description

    [Features]:
    1. Drilling machine for drilling concrete with steel bars
    2. Drilling through holes for air pipes, water pipes, cable pipes
    3. Drilling openings for ventilation
    4. Drilling holes in ceilings, walls, floors
    5. Drilling walls, drilling concrete pipes
    6. Plumbing work, internal system work
    7. Can drill without hammering, no vibration

    AZZ02-130
    Rated Power Iuput:                                                                         1800W
    No-load Speed:                                                                         1200r/min
    Max. Drilling Capacity :                                                                Φ130mm
    Net Weight:                                                                                   11.6kg

    Features
    Light-weight model, Convenient operation.

    Accessories & Package
    Water Pipe, Pipe Connector, Open-end Wrench, Hex Wrench (2pcs), Carbon Brush, Carton Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat