Core Drills 1350w 90mm - AZZ90

Brand :
DCA

Caution

    Product Description

    [Features]:
    1. Used for drilling concrete floors, drilling walls, drilling stones, tiles, such as installing ventilation fans.
    2. High-powered motor, designed for industrial use.
    3. Maximum drilling size 90 millimeters.
    4. Weight
    4.5 kilograms.
    5. Made from very good materials, durable, can be used for a long time.
    6. Speed ​​2300 rpm.
    7. Product details can be seen in the product picture.

    AZZ90
    Rated Power Iuput:                                                                          1350W
    No-load Speed:                                                                        0-2300r/min
    Max. Drilling Capacity :                                                                    Φ90mm
    Net Weight:                                                                                       4.4kg

    Features
    1. Light-weight model, Handheld type;
    2. Adjustable speed.

    Accessories & Package
    Water Pipe, Pipe Connector, Open-end Wrench, Auxiliary Handle,Shoulder Support Assembly, Carbon Brush, Plastic Case Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Core Drills 1350w 90mm - AZZ90 | DCA | MISUMI Thailand