Core Drills 190mm - AZZ190

Brand :
DCA

Caution

    Product Description

    [Features]:
    1. Used for drilling concrete floors, walls, stones, tiles, such as installing ventilation fans.
    2. High-powered motor.
    3. Designed for industrial use.
    4. Weight 22 kilograms.
    5. Made from very good materials, durable, can be used for a long time.
    6. Product details can be seen in the product picture.

    AZZ190
    Rated Power Iuput:                                                                          1800W
    No-load Speed:                                                           Max. Drilling Capacity
    Gear1 Brick wall:                                               Φ110-190mm     750r/min
    Gear2 Brick wall:                                              Φ65-110mm      1650r/min
    Gear3 Brick wall:                                              Φ15-65mm        3300r/min
    Net Weight:                                                                                       6.0kg

    Features
    1. 3-speed mechanical speed control;
    2. Oil lubrication;
    3. Light-weight model, Handheld type.

    Accessories & Package
    Water Pipe, Pipe Connector, Open-end Wrench, Auxiliary Handle, Carbon Brush, Plastic Case Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Core Drills 190mm - AZZ190 | DCA | MISUMI Thailand