Electric Demolition Hammer 1050w HEX17 - AZG6S

Brand :
DCA

Caution

    Product Description

    [Features]:
    1. Each motor and mechanism is strong enough to withstand all conditions of use.
    2. Active vibration control and floating handle reduce shock from use.
    3. Mechanism that can increase the shock makes extraction faster. The machine is highly durable.
    4. Can adjust the shock for easy control.
    5. Removing and inserting the chisel bit is quick and easy.
    6. Product details can be seen in the product picture.

    AZG6S
    Rated Power Iuput:                                                                          1050W    
    Impact Energy:                                                                                   10.1J    
    Rated Impact Frequency:                                                             2900/min
    Net Weight:                                                                                        6.8kg

    Features
    1. High quality piston rubber ring;
    2. Hex 17mm.

    Accessories & Package
    Grease, Auxiliary Handle, Special Wrench, Carbon Brush, Plastic Case Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat