TOA sand paper DCC

Brand :
TOA
Caution
Product Description
TOA DCC sandpaper is a premium, waterproof abrasive paper designed for high-performance polishing and finishing of metals and various surfaces. Made with quality silicon carbide and robust Japanese paper backing, it delivers durability, efficient cutting, and versatility for professional and DIY applications.
TOA DCC Sand Paper — Product Summary
- Type: Waterproof Abrasive Paper (Sandpaper)
- Material: High-quality silicon carbide grains
- Origin: Japanese backing and toughness standard
- Applications:
- Especially suitable for metal surface polishing
- Can be used for wet and dry polishing
- Ideal for steel, car spray, plastic furniture, and other materials
- Performance:
- High cutting efficiency
- Durable, thick paper backing for easy handling and resistance to tearing
- Available in multiple grits (e.g., No. 120, 320, 1000)
- Packaging: Commonly sold in packs (e.g., 12 sheets, size 9 x 11 inches)
- Key Features:
- Water-resistant
- Excellent for both rough buffing and fine finishing
| Product code | Grit size |
|---|---|
| TDCC100 | 100 |
| TDCC1000 | 1000 |
| TDCC120 | 120 |
| TDCC1200 | 1200 |
| TDCC150 | 150 |
| TDCC1500 | 1500 |
| TDCC180 | 180 |
| TDCC2000 | 2000 |
| TDCC220 | 220 |
| TDCC240 | 240 |
| TDCC280 | 280 |
| TDCC320 | 320 |
| TDCC360 | 360 |
| TDCC400 | 400 |
| TDCC500 | 500 |
| TDCC600 | 600 |
| TDCC800 | 800 |