Grinder 9" Soft Start - ASM230A

Brand :
DCA

Caution

    Product Description

    [Features]
    1. The machine is made from high quality materials, strong, durable, and flame retardant.
    2. Convenient for changing blades with a built-in spindle lock button.
    3. Ergonomically designed rubber-covered handle reduces fatigue during use.
    4. Easy to carry and store.

    ⚙️ Product Highlights

    • High-power motor: 2,020 watts

    • Designed for industrial applications

    • Dust-protection system to prevent sharp debris from entering the motor, extending tool life

    • Optimally balanced weight: 6 kg — ideal for heavy-duty use

    • Made from high-quality, durable materials

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ASM230A | Grinder 9" Soft Start - ASM230A | DCA | MISUMI Thailand