Grinder 4" 1020w - ASM10-100S

Brand :
DCA

Caution

    Product Description

    [Features]
    1. 12V cordless power, easy to use, no need to rely on power cords, provides high flexibility, suitable for detailed work or hard-to-reach areas.
    2. 3.2 mm chuck supports a variety of equipment, can be used with grinding bits, drilling bits, polishing bits, and a variety of other handicraft decoration equipment.
    3. The machine is lightweight, compact, easy to grip, easy to control, suitable for use that requires precision.
    4. Suitable for DIY and detailed work in particular, whether it is decorating, small repairs, carving, or polishing, this machine meets all your needs.

    ASM10-100S
    Rated Power Input:                                                                              1020W
    No-load Speed:                                                                             13000r/min
    Max.Wheel Dia.:                                                                              φ100mm
    Hole Dia. of Wheel:                                                                           φ16mm
    Net Weight:                                                                                           2.1kg

     

    Features
    1. 1020W high power;
    2. Spindle lock, Large trigger switch.
    Accessories & Package
    Auxiliary Handle, Wrench, Carbon Brush, Color Box Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Grinder 4" 1020w - ASM10-100S | DCA | MISUMI Thailand