Grinder 5" 1020w - ASM08-125H

Brand :
DCA

Caution

    Product Description

    [Features]
    1. 1020 Watt high power motor provides continuous torque, meeting the needs of heavy-duty work such as construction and metal work.
    2. Supports 5-inch (125 mm) grinding discs, providing a wider cutting area, faster and more efficient grinding.
    3. Adjustable side handles increase stability in control, suitable for both left and right-handed use.
    4. Strong structure with cooling system increases motor durability and helps extend long-term service life.
    5. Product details can be seen in the product image.

    ASM08-125H

    Rated Power Input:                                                                                                            1020W
    Rated Speed:                                                                                                               11800 /min
    Max.Wheel Dia.:                                                                                                             Φ125mm
    Spindle Thread:                                                                                                                      M14
    Net Weight:                                                                                                                           2.1kg


    Features

    1. 1020W high power;
    2. Spindle lock, Large trigger switch.


    Accessories & Package

    Auxiliary Handle, Wrench, Carbon Brush, Carton Packing

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Grinder 5" 1020w - ASM08-125H | DCA | MISUMI Thailand