Grinder 5" side switch - ASM125A

Brand :
DCA
Caution
Product Description
[Features]
1. The machine is made from high quality materials, strong, durable, and flame retardant.
2. Convenient for changing blades with a built-in spindle lock button.
3. Rubber-covered handle, ergonomically designed, reduces fatigue during use.
4. Easy to carry and store.
5. Product details can be seen in the product image.
ASM125ARated Power Input: 850W
Features1. 850W high quality motor with excellent heat-resistance;
Accessories & Package
Rated Power Input: 850W
Rated Speed: 11800 /min
Max.Wheel Dia.: Φ125mm
Spindle Thread: M14
Net Weight: 1.8kg
Features
1. 850W high quality motor with excellent heat-resistance;
2. Labyrinth dustproof structure: protect the drive gear and bearings from contamination for longer tool life;
3. Slide switch conveniently located: for one hand operation.
Accessories & Package