Grinder 7" Soft Start - ASM180SH

Brand :
DCA

Caution

    Product Description

    [Features]
    1. Heavy duty grade especially for stone material market.
    2. Automatic stop carbon brush.
    3. Built-in Bellville spring carbon brush holder structure.
    4. Spindle lock, large trigger switch. * Input power: 2600W * Idle speed: 8400r/min * Maximum wheel diameter: 180mm * Wheel hole diameter: 22mm * Net weight:
    5. 8kg

    ASM180SH
    Rated Power Input:                                                                            2600W
    No-load Speed:                                                                             8400r/min
    Max.Wheel Dia.:                                                                            φ180mm
    Hole Dia. of Wheel:                                                                         φ22mm
    Net Weight:                                                                                         5.8kg

    Features
    1. Heavy-duty grade, especially suitbale for stone material market;
    2. Auto stop carbon brush;
    3. Built-in belleville spring carbon brush holder structure; 
    4. Spindle lock, Large trigger switch.

    Accessories & Package
    Auxiliary Handle, Wrench, Carbon Brush, Color Box Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat