Cordless Grinder 4" - ADSM06-100(EM)

Brand :
DCA
Caution
Product Description
[Features]
1. Suitable size for use in narrow spaces and work that requires high precision.
2. Comes with a high-powered motor, helping to grind and cut various materials quickly and efficiently.
3. Has a cooling system to prevent heat buildup during use, increasing durability and service life.
4. Convenient and comfortable design, helping to make long-term work comfortable.
ADSM06-100(TYPE EM/FK/Z)Battery: 20V MAX/4.0Ah×2/5.0Ah×2/Solo
Spindle Thread: M10
1. Brushless motor: efficient and durable;
Accessories & Package
Battery: 20V MAX/4.0Ah×2/5.0Ah×2/Solo
Max. Power Output: 680W
Max.Wheel Dia.: Φ100mm
Rated Speed: 8500 /min
Spindle Thread: M10
Net Weight: 2.2/2.2/1.6kg
Features
1. Brushless motor: efficient and durable;
2. Detachable metal dustproof filter: effective extension of the machine's life;
3. Anti-restart function prevent accident start;
4. Auto stop when disc lost speed.
Accessories & Package