Grinding machine, 4" - ADSM06-100(Z)

Brand :
DCA

Caution

    Product Description

    [Features]
    1. Designed for flexible use with a compact, long shape that fits comfortably in the hand, reducing fatigue while working.
    2. Convenient, fast, save time and save more effort.
    3. Used for grinding, polishing, turning, sharpening, cutting and polishing or grinding the surface of the material for sharpness, smoothness and beautiful shine. Helps to meet all types of craftsmanship perfectly, including metal, steel, stainless steel, aluminum, wood, PVC pipe, ceramic tiles and fiber cement sheets.
    4. Can be used with a variety of 4-inch grinding discs, both DIY craft work and craftsmanship, whether it is construction, installation or repairing furniture, making every process and work step easy.
    5. Product details can be seen in the product image.

    ADSM06-100(TYPE EM/FK/Z)

    Battery:                                                                                      20V MAX/4.0Ah×2/5.0Ah×2/Solo
    Max. Power Output:                                                                                                             680W
    Max.Wheel Dia.:                                                                                                             Φ100mm

    Rated Speed:                                                                                                                 8500 /min

    Spindle Thread:                                                                                                                      M10
    Net Weight:                                                                                                               2.2/2.2/1.6kg

     

    Features

    1. Brushless motor: efficient and durable;
    2. Detachable metal dustproof filter: effective extension of the machine's life;
    3. Anti-restart function prevent accident start; 
    4. Auto stop when disc lost speed.


    Accessories & Package

    Auxiliary Handle, Wheel Guard, Wrench, Plastic Case Packing (Except Type Z)

    (Type EM) 4.0Ah×2,2A charger

    (Type FK) 5.0Ah×2,4A charger

    (Type Z) Solo ,Carton Packing

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat