Grinder 4" side switch - ASM10-100

Brand :
DCA

Caution

    Product Description

    [Features]
    1. The machine is made from high quality materials, strong, durable, and flame retardant.
    2. Convenient for changing blades with a built-in spindle lock button.
    3. Rubber-covered handle, ergonomically designed, reduces fatigue during use.
    4. Easy to carry and store.
    5. Product details can be seen in the product image.

    ASM10-100
    Rated Power Input:                                                                               1020W
    No-load Speed:                                                                     4200-13000r/min
    Max.Wheel Dia.:                                                                                φ100mm
    Hole Dia. of Wheel:                                                                             φ16mm
    Net Weight:                                                                                             2.1kg

    Features
    1. 1020W high power, Adjustable speed;
    2. Constant output power, maintains constant power under load;
    3. Spindle lock, Slide switch.

    Accessories & Package
    Auxiliary Handle, Wrench, Carbon Brush, Color Box Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat