Straight neck grinder 240w 6mm - ASJ25B

Brand :
DCA

Caution

    Product Description

    [Features]
    1. Straight neck grinder
    2. Has a special locking system with a spindle lock button, making changing equipment more convenient and faster.
    3. The handle is designed to be firm, easy to use, and prevents slipping.
    4. Convenient for use, storage, or moving.

    ASJ25B
    Rated Power Input:                                                                              240W
    No-load Speed:                                                                           26000r/min
    Max.Grinding Wheel Dia.:                                                                φ25mm
    Max.Collet Size:                                                                                   6mm
    Net Weight:                                                                                         1.2kg

    Features
    Half structure.

    Accessories & Package
    Large Wrench, Small Wrench, Carbon Brush, Color Box Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat