Straight neck grinder 5" 710w - ASS125B

Brand :
DCA

Caution

    Product Description

    [Features]
    1. Powerful 710 Watt motor - Provides continuous power for medium to heavy grinding jobs. Can be used for a long time without interruption.
    2. Supports 5-inch (125 mm) grinding discs - Ideal for grinding wide surfaces, saving working time.
    3. Extra long straight neck, good access to deep working points - Ideal for jobs that require precision in limited spaces, such as metal assembly or molds.
    4. Strong and durable machine with cooling system - Can be used continuously for a long time, reducing heat buildup and extending the life of the motor.
    5. Product details can be seen in the product image.

    ASS125B
    Rated Power Input:                                                                               710W
    No-load Speed:                                                                              5300r/min
    Max.Wheel Diameter:                                                                     Φ125mm
    Hole Diameter of Wheel:                                                                Φ20mm
    Net Weight:                                                                                           4.3kg

    Features
    1. Safety guard design;
    2. Steady operation.

    Accessories & Package
    Wrench, Sleeve, Carbon Brush, Color Box Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat