Straight neck grinder 750w 6mm - ASJ06-25

Brand :
DCA

Caution

    Product Description

    [Features]
    1. 750 watt motor power provides high rotational force, can work continuously even in jobs that require high speed and torque.
    2. 6 mm chuck supports various accessories, including grinding heads, polishing heads, or deburring heads, easy to change and use.
    3. The machine is designed with a straight neck, convenient for accessing narrow spaces, suitable for detailed work, surface adjustment work.
    4. Strong structure, heat resistant, strong and durable materials, with a cooling system that helps extend the service life.
    5. Product details can be seen in the product image.

    ASJ06-25
    Rated Power Input:                                                                              750W
    No-load Speed:                                                                    3800-8300r/min
    Max.Grinding Wheel Dia.:                                                                φ25mm
    Max.Collet Size:                                                                                   6mm
    Net Weight:                                                                                         1.6kg

    Features
    1. 750W High Power;
    2. Adjustable speed, Metal gear box;
    3. Constant output power, maintains constant power under load.

    Accessories & Package
    Special Wrench, Wrench, Collet, Carbon Brush, Color Box Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Straight neck grinder 750w 6mm - ASJ06-25 | DCA | MISUMI Thailand