Mini grinder 260w 6mm - ASJ04-25E

Brand :
DCA

Caution

    Product Description

    [Features]
    1. Straight neck grinder
    2. Has a special locking system with a spindle lock button, making changing equipment more convenient and faster.
    3. The handle is designed to be firm, easy to use, and prevents slipping.
    4. Convenient for use, storage, or moving.
    5. Product details can be seen in the product image.

    ASJ04-25E
    Rated Power Input:                                                                              260W
    No-load Speed:                                                                13000-26700r/min
    Max.Grinding Wheel Dia.:                                                                φ25mm
    Max.Collet Size:                                                                                   6mm
    Net Weight:                                                                                         1.1kg

    Features
    1. Chuck type, Metal gear box;
    2. Adjustable speed, Rear toggle switch.

    Accessories & Package
    Chuck Wrench, Carbon Brush, Color Box Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Mini grinder 260w 6mm - ASJ04-25E | DCA | MISUMI Thailand