Mini grinder 3mm 105w - ASJ02-10

Brand :
DCA

Caution

    Product Description

    [Features]
    1. 105 Watt motor provides high speed, power is suitable for small, detailed work with a speed that responds to applications that require precision.
    2. 3 mm chuck supports a variety of accessories, can be used with grinding bits, sanding bits, drilling bits or engraving heads flexibly.
    3. Small, compact design, easy to grip, suitable for work that requires control of direction and details, reducing fatigue during use.
    4. Ideal for handicrafts and DIY work in particular, whether it is model work, wood carving, craft work or repairing small electrical appliances.
    5. Product details can be seen in the product image.

    ASJ02-10
    Rated Power Input:                                                                             105W
    No-load Speed:                                                                           30000r/min
    Max.Grinding Wheel Dia.:                                                                φ10mm
    Max.Collet Size:                                                                                   3mm
    Net Weight:                                                                                          0.6kg

    Features
    Small and compact, Half structure 

    Accessories & Package
    Wrench, Carbon Brush, Color Box Packing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat