Mini grinder 12v 3.2mm - ADSJ10(Z)

Brand :
DCA
Caution
Product Description
[Features]
1. Made from quality materials, it is quick and easy to change equipment.
2. The handle is designed to be firm, easy to use, and prevents slipping.
3. Convenient to use, store, or move.
4. Convenient to use, store, or move.
5. Product details can be seen in the product image.
ADSJ10(TYPE EK/Z)
Battery: 12VMAX/2.0Ahx2/Solo
Rated Speed: 5000-32000r/min
Speed Shifting Gears: 1-2-3-4-5-6
Max.Collect Size: φ3.2mm
Max.Grinding Wheel Dia.: 10mm
Power Display: 3
Net Weight: 0.61kg/0.41kg
Features
6-Speed, Rubber-covered body.
Accessories & Package
Battery Charger, 2.0Ah Battery Pack (2pcs),
Grinding Wheel (5pcs), Wrench, Plastic Case Packing
Battery: 12VMAX/2.0Ahx2/Solo
Rated Speed: 5000-32000r/min
Speed Shifting Gears: 1-2-3-4-5-6
Max.Collect Size: φ3.2mm
Max.Grinding Wheel Dia.: 10mm
Power Display: 3
Net Weight: 0.61kg/0.41kg
Features
6-Speed, Rubber-covered body.
Accessories & Package
Battery Charger, 2.0Ah Battery Pack (2pcs),
Grinding Wheel (5pcs), Wrench, Plastic Case Packing