Slim grinder 4" 820W - ASM13-100B

Brand :
DCA

Caution

    Product Description

    [Features]
    1. 820 Watt motor, strong enough for grinding or cutting general materials such as steel, stainless steel or tiles smoothly.
    2. Slim design, easy to grip, slim body, suitable for use in tight spaces or when having to use for a long time, reducing fatigue.
    3. Standard 4 inch (100 mm) grinding disc size, supports general grinding/cutting discs, can be used for many types.
    4. Excellent cooling system helps extend the life of the motor. With a safety cover, increase safety while in use.
    5. Product details can be seen in the product image.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat