20V Cordless Grinder 4" - ADSM04-100(Z) (Not include Battery)

Brand :
DCA

Caution

    Product Description

    [Features]
    1. Control switch at the back of the machine, easy to use, helps prevent accidental touching.
    2. Durable aluminum gear head for efficient grinding, polishing, and surface trimming.
    3. Has a specially designed ventilation vent (Smart Air), can dissipate heat well.
    4. Safe during use, comes with a guard to protect against blade spatter during operation.

    Product Information

    • Model: ADSM04-100(Z)

    • Voltage: 20V Max

    • Motor: Brushless

    • Maximum Power Output: 1,000W

    • No-Load Speed:

      • Gear 1: 4,000 RPM

      • Gear 2: 6,500 RPM

      • Gear 3: 8,500 RPM

    • Maximum Grinding Disc Diameter: 100 mm

    • Grinding Disc Bore Diameter: 16 mm

    • Spindle Thread: M10

    • Net Weight: Approx. 1.8 kg (excluding battery)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat