Spare parts box 16" thick 320015

Brand :
TACTIX

Caution

    Product Description

    [Features]
    ·o 60.5 W x 3 8.3 D x 3 2.5 H cm. (23-3 / 4 x 15 x 12-3 / 4 in.)
    ·o Strong, impact-resistant constructiono Stackable
    ·o 4 x soft feet with wheel assembly holeso Durable, easy-open metal locking latches
    ·o Ideal for storing large items, tools and accessories.

    The TACTIX 320015 is a 16-inch thick organizer designed for efficient storage and organization of small parts and tools.


    Product Overview

    • Model: TACTIX 320015

    • Type: Thick organizer box

    • Material: Durable plastic construction

    • Dimensions: 41 cm (W) × 38.3 cm (D) × 32.5 cm (H)

    • Weight: Approximately 1.5 kg

    • Color: Black with transparent lid


    Key Features

    • 8 Removable Compartments: Includes 8 individual compartments that can be customized to fit various sizes of parts and tools.

    • Transparent Lid: The clear lid allows for easy visibility of contents without opening the box.

    • Secure Latches: Equipped with durable latches to keep the lid securely closed during transport.

    • Stackable Design: The organizer is designed to be stackable, saving space when multiple units are used.

    • Soft Feet with Wheel Assembly Holes: Features soft feet and holes for optional wheel assembly, enhancing mobility.


    Ideal Applications

    • Workshops: Organize screws, nuts, bolts, and other small hardware.

    • Garages: Store tools and accessories for easy access.

    • Craft Rooms: Keep beads, threads, and other crafting materials organized.

    • Offices: Manage office supplies and small equipment.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Spare parts box 16" thick 320015 | TACTIX | MISUMI Thailand