2-layer tool box*17" 321201 TACTIX

Caution
Product Description
[Features]
·o 47 W x 20.5 D x 2 4.5 H cm. (18-1 / 2 W x 8-11 / 16 D x 9-1 / 2 H in.)
·o All steel construction for strength and durability
·o Two long steel handles for easy carrying and grip
·o Double opening lid for easy access to tools
·o 5 storage compartments
Product Overview: TACTIX 321201 (Metal Accordion-Style Toolbox)
Product Type
This is a metal foldable (accordion-style) toolbox, often referred to as an "accordéon" box due to its multi-tiered, expanding design
Construction & Material
Built from thick, powder-coated metal, offering strength, durability, and resistance to corrosion and rust
Features a full-length piano-style hinge, ensuring smooth opening and long-term reliability
Design & Functionality
Accordion-style layout: Three-tiered compartments that unfold automatically when opened, allowing full access to tools and components
Two articulating tubular steel handles, which fold down neatly when not in use—facilitating easier transport and compact storage
Can be secured with a padlock (not included), enhancing security for your tools during transport or storage
Size & Weight
Dimensions: Approximately 45 × 21 × 16 cm (width × depth × height)
Weight: Around 4 kg, making it substantial enough for durability but still portable
Special Features
Powder-coated finish provides scratch and corrosion resistance, extending product lifespan
The accordion design allows for efficient, organized storage with quick access to various tools without fully clearing the box
The topmost image illustrates the compact yet sturdy design (see above).
Quick Summary Table
| Feature | Details |
|---|---|
| Material | Heavy-duty powder-coated metal |
| Design | Accordion-style with 3 expandable tiers |
| Handles | Dual tubular steel handles, foldable |
| Securing Option | Padlock-compatible latch for security (lock not included) |
| Dimensions | ~45 × 21 × 16 cm |
| Weight | About 4 kg |
| Finish | Scratch- and rust-resistant powder coating |
| Use Case | Ideal for compact, organized tool transport and storage |