Tool bag 12.5" 323508P

Brand :
TACTIX

Caution

    Product Description

    The TACTIX 323508P is a 12.5-inch tool backpack designed for professionals and DIY enthusiasts who require organized and portable tool storage.


    Product Overview

    • Model: TACTIX 323508P

    • Type: Backpack-style tool bag

    • Dimensions: 32 cm (W) × 22.2 cm (D) × 42 cm (H)

    • Material: Durable, water-resistant fabric

    • Weight: Approximately 1.6 kg

    • Color: Black with orange accents


     Key Features

    • Ergonomic Design: Padded shoulder straps and back panel for comfort during extended use.

    • Multiple Compartments: Includes 20 pockets (16 exterior and 4 interior) to organize tools and accessories.

    • Laptop/Tablet Sleeve: Dedicated compartment to safely store electronic devices.

    • Sturdy Base: Elevated bottom to protect contents from ground moisture and dirt.

    • Easy Access: Wide-mouth opening allows for quick and convenient access to tools.


    Ideal Applications

    • Electrical Work: Organize and transport electrical tools and components.

    • Plumbing: Carry plumbing tools and parts to job sites.

    • Construction: Store hand tools and small equipment for easy access.

    • Field Service: Ideal for technicians requiring mobility and tool organization.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat