68 Cm (26 In.) Project Center

Caution
Product Description
[Features]
· Drawer depth: 27 cm
· Tubular steel push bar
· Heavy-duty 10 x 5 cm (4 x 2 in.) casters provide up to 750 lbs. load rating
· Molded work top
Tactix 326402 – Project Center / Tool Cart
Overview & Specifications
Product Type: 3‑Drawer Project Center (tool cart)
Dimensions:
92 cm (width) × 58 cm (depth) × 90 cm (height)
Key Features:
Tubular steel push bar for easy maneuvering
Heavy-duty casters (10 × 5 cm / 4 × 2 in) capable of supporting up to 750 lbs load
Molded work top for a durable workspace t
Full‑extension ball‑bearing drawer slides for smooth access
Grease‑resistant EVA drawer liners to keep tools in place
Constructed from metal, colored black and orange
Flush‑mount push bar for compact handling
Summary Table
| Feature | Details |
|---|---|
| Model | Tactix 326402 |
| Dimensions | 92 × 58 × 90 cm (cart); also referenced as 68 cm / 26‑in size in some listings |
| Construction | Metal body, molded work top |
| Mobility | Tubular steel flush‑mount push bar, heavy‑duty 10 × 5 cm casters (up to 750 lbs) |
| Drawers | Full‑extension ball‑bearing slides, grease‑resistant EVA liners |
| Color | Black and Orange |