Tool Chest & Cabinet 24 In. Combo

Caution
Product Description
[Features]
· 4 drawers chest and 2 drawers and 1 door cabinet
· Ball-bearing slides. Max load per drawer 15 kg (33 lb)
· Powder coat metal sheet structure
· 4 casters 2.5 x 6.5 cm (1 x 2.5 in.)
· Load capacity 30 kg (66 lbs) per caster
Overview — Tactix 326424 Tool Chest & Cabinet Combo
Configuration
Structure: A combo set consisting of a 4-drawer chest paired with a cabinet featuring 2 drawers and 1 door. t
Construction & Materials
Built from powder-coated metal, offering durability and a professional finish.
Drawer Mechanics & Load Capacity
Ball-bearing slides ensure smooth, full-extension drawer operation.
Each drawer supports up to 15 kg
Mobility & Load Handling
Equipped with 4 heavy-duty casters sized 2.5 × 6.5 cm (1 × 2.5 in) with a load capacity of 30 kg (66 lb) per wheel.
Dimensions
You’ll see slight variation depending on source, possibly due to measurement rounding or regional listing differences:
Tool Chest (4-drawer):
59.7 cm (W) × 25.7 cm (D) × 34.3 cm (H)Cabinet (2 drawers + 1 door):
61.5 cm (W) × 29.5 cm (D) × 70.5 cm (H)Alternate measurements from another retailer:
Chest: 59.7 × 25.4 × 34.3 cm;
Cabinet: 60.5 × 29.2 × 69.9 cm
Security & Ergonomics
Includes a locking system, allowing you to secure stored tools.
Fitted with aluminum side handles for easy maneuvering.
Summary Table
| Aspect | Details |
|---|---|
| Configuration | 4‑drawer chest + cabinet with 2 drawers and 1 door |
| Material | Powder-coated metal |
| Drawer Slides | Ball-bearing, full-extension; each holds up to 15 kg |
| Casters | 4 × 2.5 × 6.5 cm; each supports 30 kg |
| Chest Size | ~59.7 × 25.7 × 34.3 cm |
| Cabinet Size | ~61.5 × 29.5 × 70.5 cm |
| Other Features | Locking system; aluminum side handles |