66 Cm (26 In.) 5-Drawer Tool Chest

Caution
Product Description
[Features]
· Gas lid lifts for easy opening of top lid
· Chrome over-molded side handles
· Heavy-duty full-extension ball-bearing drawers
· Grease-resistant EVA drawer liners keeps tools in place
Tactix 326007 – 5‑Drawer Upper Tool Chest
Key Features
Construction: Rugged all‑steel build.
Opening Mechanism: Gas‑strut (gas‑lift) top lid for smooth and controlled access.
Handles: Ergonomic, chrome‑overmolded side handles for comfortable lifting and placement.
Drawer Mechanism: Heavy‑duty, full‑extension ball‑bearing slides for smooth access to tools.
Drawer Liners: Grease‑resistant EVA lining to help keep tools from shifting.
Dimensions & Capacity
Overall Size: Approximately 66 cm wide × 40.5 cm deep × 50 cm high (26 × 16 × 20 inches).
Weight: Around 40 kg (net weight).
Drawer Layout:
Four (shallow) drawers: each ~59 cm W × 37 cm D × 5 cm H.
One (deeper) bottom drawer: ~59 cm W × 37 cm D × 13.3 cm H.
Modular Design
Designed to stack securely atop the Tactix 326008 5‑drawer base cabinet, creating a complete workspace storage system.
Summary Table
| Attribute | Details |
|---|---|
| Model | 326007 – Upper tool chest with 5 drawers |
| Construction | Steel with gas‑lift lid |
| Handles | Chrome‑overmolded ergonomic handles |
| Slides & Liners | Full‑extension ball‑bearing; EVA liners |
| Dimensions | 66 × 40.5 × 50 cm (W × D × H) |
| Weight | ~40 kg |
| Drawer Layout | 4 × 5 cm high drawers; 1 × 13.3 cm high drawer |
| Stacking | Compatible with 326008 base cabinet |