50 Cm (19-1/2 In.) Mobile Tool Bag

Caution
Product Description
[Size]
· 50 W x 36 D x 21 H cm
Tactix Model 323157 – 19.5" Mobile Rolling Tool Bag
Key Features
Mobile Design
A versatile tool bag that transitions effortlessly between a traditional backpack and a rolling trolley, thanks to integrated wheels and a telescopic handle.Durable Construction
Crafted from thick, highly resistant polyester that protects against wear, abrasion, and moisture.Ample Storage Space
Features a total of 20 interior and exterior compartments (including pockets, dividers, loops, and metal fasteners), along with a padded laptop sleeve in the main compartment.Comfort & Ergonomics
Ergonomically enhanced with padded shoulder straps, a cushioned back panel, and a sturdy carrying handle.Smooth Mobility
Equipped with dual durable wheels and a retractable aluminum handle for easy rolling. Wheels can be tucked away using a zippered flap when not in use.
Dimensions
Approximately 50 cm (W) × 36 cm (D) × 21 cm (H) (roughly 19.5 inches wide by 14 inches deep by 8 inches tall).
Summary
The Tactix 323157 rolling tool bag is ideal for professionals and DIYers needing flexible transport and organized storage.
With durable materials, loads of compartments—including a laptop pocket—and dual-use design, it offers both practicality and resilience across job sites or workshops.
Quick Overview
| Feature | Details |
|---|---|
| Size | ~50 × 36 × 21 cm (19.5 in × 14 in × 8 in) |
| Material | Heavy-duty, moisture-resistant polyester |
| Storage | 20 pockets/dividers plus a laptop sleeve |
| Carry Options | Backpack straps, padded back, rollable with telescopic handle |
| Mobility | Dual durable wheels; retractable trolley handle |