Note Book Holder (S)

Caution
Product Description
[Features]
· Material: constructed of 1680 denier heavy-duty
· Different pocket for different function
Tactix 323092 – Pad Organizer Bag
Key Features
Type: A compact organizer bag designed mainly to carry and protect a notebook or tablet (referred to as a "Note Book Holder").
Construction: Made from thick, high-grade "Grade A" fabric—built to withstand rugged, heavy-duty usage.
Organization: Includes small internal compartments or pockets for organizing various items.
Design: Ergonomically designed, likely offering comfortable handling and user-friendly layout.
Size
Approximately 23 cm × 16.5 cm × 2 cm (about 9″ × 6½″ × 0.8″).
Intended Function
Primarily serves as a lightweight, portable organizer ideal for carrying notebooks, small documents, or tools/accessories in an organized manner.
Quick Overview
| Attribute | Details |
|---|---|
| Model | 323092 – Pad Organizer Bag |
| Material | Thick, durable fabric (Grade A) |
| Compartments | Small internal pockets for organizing |
| Dimensions | ~23 × 16.5 × 2 cm (~9″ × 6½″ × 0.8″) |
| Design | Ergonomic for ease of use |