51 Cm (20 In.) Plastic Tool Box

Caution
Product Description
[Features]
· Sturdy carrying handle
· High impact plastic
· Lift out carry tray
· Ships nested in the master carton
Product Specifications
Model Number: 320134
Described on official Tactix site as “51 CM (20 IN.) PLASTIC TOOL BOX”
Dimensions:
51 cm (W) × 27 cm (D) × 23.5 cm (H) — which converts to approximately 20 × 10½ × 9¼ in
Material & Construction:
Made of high impact plastic, providing durability and toughness
Equipped with a sturdy/comfort-grip carrying handle for easy portability
Ships nested in master cartons (for efficient storage and shipping)
Storage Features:
Includes a lift‑out carry tray for organizing and accessing tools easily
Has built‑in organization compartments, typically part of the lid, ideal for holding small parts and accessories
Overview Table
| Specification | Details |
|---|---|
| Model Number | 320134 |
| Dimensions (W × D × H) | 51 × 27 × 23.5 cm |
| Material | High impact plastic |
| Handle | Sturdy/comfort‑grip |
| Storage Features | Lift‑out carry tray; built‑in compartments |
| Closure | Double plastic latches (secure closure) |
| Weight | ~1.75 kg – 1.81 kg |