Spare parts storage shelf 15 boxes 320619

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · For garage, home or office use
    · Removable bins lift out for easy access
    · Heavy duty powder coated steel frame
    · Easy to assemble metal rack frame
    · Plastic side latches for easy to carry

    The TACTIX 320619 is a metal wall-mounted organizer designed for efficient storage and easy access to small parts such as screws, nuts, bolts, and other components.


    Product Overview

    • Model: TACTIX 320619

    • Type: Wall-mounted organizer

    • Material: Powder-coated steel frame with polypropylene drawers

    • Dimensions: 576 mm (W) × 175 mm (D) × 468 mm (H)

    • Weight: Approximately 4.5 kg

    • Color: Orange and black

    • Mounting: Pre-drilled holes for wall mounting


    Key Features

    • 15 Transparent Drawers: Each drawer is transparent for easy identification of contents.

    • Durable Construction: Made from high-quality polypropylene drawers and a sturdy steel frame for long-lasting use.

    • Wall-Mountable Design: Includes pre-drilled holes for secure wall mounting, saving valuable workspace.

    • Compact Size: Ideal for organizing small parts in workshops, garages, or offices.


    Ideal Applications

    • Workshops: Organize screws, nuts, bolts, and other small hardware.

    • Garages: Store tools and accessories for easy access.

    • Offices: Manage office supplies and small equipment.

    • Craft Rooms: Keep beads, threads, and other crafting materials organized.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Spare parts storage shelf 15 boxes 320619 | TACTIX | MISUMI Thailand