Large tool box, 30 compartments, 320644

Brand :
TACTIX

Caution

    Product Description

    [Features]
    · Ideal for small part storage
    · Transparent drawers
    · Finger-grip drawer front
    · Rear drawer stop tab prevents contents from spilling

    The TACTIX 320644 is a 30-drawer storage bin with 9 additional trays, designed for organizing small parts, tools, and accessories in workshops, garages, or craft areas.


    Product Overview

    • Model: TACTIX 320644

    • Type: Wall-mounted or freestanding organizer

    • Material: High-quality plastic

    • Dimensions: 48.5 cm (W) × 38.5 cm (D) × 16 cm (H)

    • Weight: Approximately 2.58 kg

    • Color: Orange and black

    • Mounting: Pre-drilled holes for wall mounting


    Key Features

    • 30 Transparent Drawers: Each drawer is transparent for easy identification of contents.

    • 9 Removable Trays: Ideal for larger items or additional organization.

    • Finger-Grip Drawer Fronts: Allows for easy opening and closing of drawers.

    • Rear Drawer Stop Tabs: Prevent drawers from falling out when fully extended.

    • Wall-Mountable Design: Includes pre-drilled holes for secure wall mounting.


    Ideal Applications

    • Workshops: Organize screws, nuts, bolts, and other small hardware.

    • Garages: Store tools and accessories for easy access.

    • Craft Rooms: Keep beads, threads, and other crafting materials organized.

    • Offices: Manage office supplies and small equipment.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat